SLVAE87B December   2020  – June 2025 BQ79600-Q1 , BQ79612-Q1 , BQ79614-Q1 , BQ79616-Q1 , BQ79652-Q1 , BQ79654-Q1 , BQ79656-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. NPN LDO Supply
  5. AVDD, CVDD Outputs and DVDD, NEG5, REFHP and REFHM
    1. 2.1 Base Device
    2. 2.2 Design Summary
  6. OTP Programming
  7. Cell Voltage Sense (VCn) and Cell Balancing (CBn)
    1. 4.1 Cell Voltage Sense (VCn)
    2. 4.2 Cell Balancing (CBn)
      1. 4.2.1 Non-Adjacent Cell Balancing
      2. 4.2.2 Adjacent Cell Balancing
      3. 4.2.3 Cell Balancing With External FET
    3. 4.3 Using Fewer Than 16 Cells
      1. 4.3.1 Design Summary
  8. Bus Bar Support
    1. 5.1 Bus Bar on BBP or BBN
    2. 5.2 Typical Connection
      1. 5.2.1 Cell Balancing Handling
    3. 5.3 Bus Bar on Individual VC Channel
    4. 5.4 Multiple Bus Bar Connections
      1. 5.4.1 Two Bus Bar Connections to One Device
      2. 5.4.2 Three Bus Bar Connections to One Device
      3. 5.4.3 Cell Balancing Handling
  9. TSREF
  10. General Purpose Input-Output (GPIO) Configurations
    1. 7.1 Ratiometric Temperature Measurement
    2. 7.2 SPI Mode
      1. 7.2.1 Support 8 NTC Thermistors With SPI Slave Device
      2. 7.2.2 Design Summary
  11. Base and Bridge Device Configuration
    1. 8.1 Power Mode Pings and Tones
      1. 8.1.1 Power Mode Pings
      2. 8.1.2 Power Mode Tones
      3. 8.1.3 Ping and Tone Propagation
    2. 8.2 UART Physical Layer
      1. 8.2.1 Design Considerations
  12. Daisy-Chain Stack Configuration
    1. 9.1 Communication Line Isolation
      1. 9.1.1 Capacitor Only Isolation
      2. 9.1.2 Capacitor and Choke Isolation
      3. 9.1.3 Transformer Isolation
      4. 9.1.4 Design Summary
    2. 9.2 Ring Communication
    3. 9.3 Reclocking
      1. 9.3.1 Design Summary
  13. 10Multidrop Configuration
  14. 11Main ADC Digital LPF
  15. 12AUX Anti Aliasing Filter (AAF)
  16. 13Layout Guidelines
    1. 13.1 Ground Planes
    2. 13.2 Bypass Capacitors for Power Supplies and References
    3. 13.3 Cell Voltage Sensing
    4. 13.4 Daisy Chain Communication
  17. 14BCI Performance
  18. 15Common and Differential Mode Noise
    1. 15.1 Design Consideration
  19. 16Summary
  20. 17References
  21. 18Revision History

AUX Anti Aliasing Filter (AAF)

The AUX ADC path serves as a redundancy path to the main ADC measurement on cell voltage measurements and the bus bar measurement. This also has the front end filters of a BCI filter and an AAF filter in the AUX ADC path. However, unlike the main ADC path with an individual front end filter for each channel, the cell voltages (taken from the CB0 to CB16 pins) and bus bar (taken from BBP and BBN pins) inputs in the AUX path are multiplexed to share the same BCI filter and AAF filter.

Because the front end filters are shared, the device has to wait for the AAF filter to settle before making any valid CB channel or BB channel measurement. The default AAF fcutoff is 1.3kHz as in the main ADC path, which translates to additional 4ms settling time to complete a single CB or BB channel measurement. As this AUX path is intended for diagnostic use as an option for the MCU to reduce the diagnostic time, the device provides four AAF settling time options as seen in the Table 12-1. The settling time is configured by the ADC_CONF1[AUX_SETTLE1:0] bits. Configure the AUX CELL settling time as listed in Table 12-1. If a longer settling time is allowed, then the measurement is more accurate.

Table 12-1 AAF Settling Time
ADC_CONF1[AUX_SETTLE 1:0] Settling Time
004.3ms
012.3ms
101.3ms
11300µs