SLVAE87B December 2020 – June 2025 BQ79600-Q1 , BQ79612-Q1 , BQ79614-Q1 , BQ79616-Q1 , BQ79652-Q1 , BQ79654-Q1 , BQ79656-Q1
The device integrates internal cell balancing MOSFETs (CBFET) across each CB channel to enable passive cell balancing. The cell balancing control can be configured in two ways: auto and manual - using the BAL_CTRL2[AUTO_BAL] bit. To set up cell balancing control, refer to Set Up Cell Balancing section in the BQ79616-Q1, BQ79616H-Q1, BQ79614-Q1, BQ79612-Q1 Functional Safety-Compliant Automotive 16S/14S/12S Battery Monitor, Balancer and Integrated Hardware Protector data sheet.
The balancing current is determined by the cell voltage, the external resistor in series with the CB pin, and the internal CBFET RDS(ON). This document introduces how to select an external resistor to get the desired cell balancing current.