SLVAE87B December   2020  – June 2025 BQ79600-Q1 , BQ79612-Q1 , BQ79614-Q1 , BQ79616-Q1 , BQ79652-Q1 , BQ79654-Q1 , BQ79656-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1 NPN LDO Supply
  5. 2 AVDD, CVDD Outputs and DVDD, NEG5, REFHP and REFHM
    1. 2.1 Base Device
    2. 2.2 Design Summary
  6. 3 OTP Programming
  7. 4 Cell Voltage Sense (VCn) and Cell Balancing (CBn)
    1. 4.1 Cell Voltage Sense (VCn)
    2. 4.2 Cell Balancing (CBn)
      1. 4.2.1 Non-Adjacent Cell Balancing
      2. 4.2.2 Adjacent Cell Balancing
      3. 4.2.3 Cell Balancing With External FET
    3. 4.3 Using Fewer Than 16 Cells
      1. 4.3.1 Design Summary
  8. 5 Bus Bar Support
    1. 5.1 Bus Bar on BBP or BBN
    2. 5.2 Typical Connection
      1. 5.2.1 Cell Balancing Handling
    3. 5.3 Bus Bar on Individual VC Channel
    4. 5.4 Multiple Bus Bar Connections
      1. 5.4.1 Two Bus Bar Connections to One Device
      2. 5.4.2 Three Bus Bar Connections to One Device
      3. 5.4.3 Cell Balancing Handling
  9. 6 TSREF
  10. 7 General Purpose Input-Output (GPIO) Configurations
    1. 7.1 Ratiometric Temperature Measurement
    2. 7.2 SPI Mode
      1. 7.2.1 Support 8 NTC Thermistors With SPI Slave Device
      2. 7.2.2 Design Summary
  11. 8 Base and Bridge Device Configuration
    1. 8.1 Power Mode Pings and Tones
      1. 8.1.1 Power Mode Pings
      2. 8.1.2 Power Mode Tones
      3. 8.1.3 Ping and Tone Propagation
    2. 8.2 UART Physical Layer
      1. 8.2.1 Design Considerations
  12. 9 Daisy-Chain Stack Configuration
    1. 9.1 Communication Line Isolation
      1. 9.1.1 Capacitor Only Isolation
      2. 9.1.2 Capacitor and Choke Isolation
      3. 9.1.3 Transformer Isolation
      4. 9.1.4 Design Summary
    2. 9.2 Ring Communication
    3. 9.3 Reclocking
      1. 9.3.1 Design Summary
  13. 10Multidrop Configuration
  14. 11Main ADC Digital LPF
  15. 12AUX Anti Aliasing Filter (AAF)
  16. 13Layout Guidelines
    1. 13.1 Ground Planes
    2. 13.2 Bypass Capacitors for Power Supplies and References
    3. 13.3 Cell Voltage Sensing
    4. 13.4 Daisy Chain Communication
  17. 14BCI Performance
  18. 15Common and Differential Mode Noise
    1. 15.1 Design Consideration
  19. 16Summary
  20. 17References
  21. 18Revision History

Base Device

  • AVDD is a 5V regulated output which supplies internal circuits. AVDD must be bypassed to AVSS with a 1µF/10V capacitor. Do not connect any additional loads to AVDD.
  • CVDD is a power supply for stack communication and tied to internally as I/O power supply. CVDD supplies the stack daisy chain communication transceiver circuit. Bypass CVDD with a 4.7µF/10V and 100nF and 22nF for improved emissions and performance. capacitor to CVSS.
  • DVDD is a 1.8V regulated output that is used to power the digital logic inside the chip. Connect with a 1μF/10V capacitor to DVSS. Do not connect any additional loads to DVDD.
  • NEG5V is a -5V supply provided by an internal charge pump. Connect with a 0.1µF/10V capacitor to AVSS.
  • REFHP is a precision reference output pin. A 1µF/10V bypass capacitor must be connected from REFHP to REFHM directly for proper operation of the part.
  • REFHM is the precision reference ground for the internal precision reference. Connect DVSS, CVSS, ADC_AVSS, REFHM, and AVSS externally. All VSS pins must not be left unconnected.
 Regulator Connection for Base
                    Device
Note: TI recommends to add 470nF/16V from CB16 to BAT for hotplug robustness not shown in figure. See the BQ79616-Q1, BQ79616H-Q1, BQ79614-Q1, BQ79612-Q1 Functional Safety-Compliant Automotive 16S/14S/12S Battery Monitor, Balancer and Integrated Hardware Protector data sheet for details.
Figure 2-1 Regulator Connection for Base Device