SLVAE87B December 2020 – June 2025 BQ79600-Q1 , BQ79612-Q1 , BQ79614-Q1 , BQ79616-Q1 , BQ79652-Q1 , BQ79654-Q1 , BQ79656-Q1
A single 4-channel 2:1 switch can be use to switch between SPI and thermistor input. Single switches available at TI and can be powered from CVDD as shown in Figure 1-1.
Figure 7-3 8 NTC Thermistors With SPI
Slave DeviceEnabling TSREF selects the B paths of the switch, which are all connected to NTCs for temperature measurement. Disabling TSREF disables all the thermistor networks, and also selects the A paths of the switch to allow SPI communication. This configuration has no impact to the temperature measurement diagnostic and has ASIL-D compliance on the temperature measurement.