SLVAE87B December 2020 – June 2025 BQ79600-Q1 , BQ79612-Q1 , BQ79614-Q1 , BQ79616-Q1 , BQ79652-Q1 , BQ79654-Q1 , BQ79656-Q1
A BQ79616-Q1 supports up to three bus bar connections to a single device. An additional bus bar can be connected to dedicated bus bar pins (BBP/N) while connecting two bus bars to each VC channel as described in Figure 5-8. The first and the third bus bars are connected to each channels, VC4-VC3, and VC7-VC6, respectively. The second bus bar is connected to the dedicated bus bar pins, BBP/N.
Figure 5-8 Multiple Bus Bar Connections
Utilizing the BBP/N Pins