SLVAE87B December 2020 – June 2025 BQ79600-Q1 , BQ79612-Q1 , BQ79614-Q1 , BQ79616-Q1 , BQ79652-Q1 , BQ79654-Q1 , BQ79656-Q1
Each differential VC channel measurement is equipped with a post-ADC LPF. The LPFs have much lower cutoff frequency (fcutoff). There are 7 fcutoff options: 6.5Hz, 13Hz, 26Hz, 53Hz, 111Hz, 240Hz, and 600Hz, configurable through the ADC_CONF1[LPF_VCELL2:0] setting. Once an fcutoff value is selected and the LPFs are enabled by setting ADC_CTRL1[LPF_VCELL_EN] = 1, the same fcutoff setting applies to all VC channel measurements. Configure the post ADC low-pass filter cut-off frequency for VCELL measurement as shown in Table 11-1.
The differential BBP and BBN measurement also has a digital LPF, enabled by the ADC_CTRL1[LPF_BB_EN] bit. The LPF for the BB channel has the same seven fcutoff options as for the VC measurements. Since the signal across the bus bar can be noisier than the VC measurement and needs a different fcutoff setting than the VC channel, the device provides a separate LPF configuration parameter, ADC_CONF1[LPF_BB2:0], for the BB channel, allowing the host to set a different fcutoff for the BB and VC measurements. Configure the post ADC low-pass filter cut-off frequency for bus bar measurement by referring to Table 11-1.
| ADC_CONF1[LPF_VCELL 2:0], ADC_CONF1[LPF_BB 2:0] | Cut-Off Frequency | Settling Time |
|---|---|---|
| 0x0 | 6.5Hz | 154ms |
| 0x1 | 13Hz | 77ms |
| 0x2 | 26Hz | 38ms |
| 0x3 | 53Hz | 19ms |
| 0x4 | 111Hz | 9ms |
| 0x5 | 240Hz | 4ms |
| 0x6 | 600Hz | 1.6ms |
| 0x7 | 240Hz | 4ms |