SLVSHO1A March 2025 – December 2025 TPS1689
PRODUCTION DATA
READ_VOUT_MIN is a manufacturer-specific command that reports 10-bit minimum output voltage measured since a power-on reset or the last RESET_MIN (Bit[5] in the PK_MIN_AVG register) made high.
This command uses the PMBus® read word protocol.
Follow the PMBus® DIRECT format conversion using the coefficients in Table 7-65 and Equation 14, to convert the hexadecimal data read from this register into a real-world value in V.
| Bit | Name | Description | Minimum Value | Maximum Value | Access |
|---|---|---|---|---|---|
15:0 | READ_VOUT_MIN | Value measured for minimum output voltage since reset or last clear | 0x0000 (0V) | 0x03FF (87.75V) | Read |