SLVSHO1A March 2025 – December 2025 TPS1689
PRODUCTION DATA
| EN held high, IN supply ramped up to 51V. COUT = 1mF, CdVdt = 68nF |
| VIN Overvoltage rising threshold programmed to 60.47V, EN held high, IN supply ramped up from 54V to 80V with ramp rate of 10V/ms. COUT = 1mF, CdVdt = 68nF |
| Device in steady-state, Load current of 48A applied for 3ms and then removed. Overcurrent blanking delay set to 3.2ms. Vin = 54V |
| OUT shorted to GND. IN supply held steady at 54V, EN pin toggled from low to high. |
| IN supply held steady at 54V, EN pin toggled from low to high. COUT = 1mF, CdVdt = 68nF |
| IN supply ramped to 54V along with EN, COUT = 500μF, CdVdt = 68nF, Rout=820Ω DVDT scaling at 100 % |
| Device in steady-state, Load current ramped up to 48A for >3.2ms. Overcurrent blanking delay set to 3.2ms |
| Device in steady-state, OUT shorted to GND. Vin = 51V. Cout=3uF |