SLVSHO1A March 2025 – December 2025 TPS1689
PRODUCTION DATA
Table 8-67 shows the design parameters for this application example.
| PARAMETER | VALUE |
|---|---|
|
|
|
|
| 2mF |
Maximum ambient temperature | 55°C |
Transient overload blanking timer | 4ms |
Need to survive a “hot-short” on output condition? | Yes |
Need to survive a “power up into short” condition? | Yes |
| Can the board be hotplugged in or power cycled? | Yes |
Load current monitoring needed? | Yes |
| Need PMBus® interface for telemetry, control, and configurability? | Yes |
Fault response | Latch-off |