SLVSHO1A March 2025 – December 2025 TPS1689
PRODUCTION DATA
READ_TEMPERATURE_1 is a standard PMBus® command that returns the 10-bit measured device temperature value.
This command uses the PMBus® read word protocol.
Follow the PMBus® DIRECT format conversion using the coefficients in Table 7-65 and Equation 14, to convert the hexadecimal data read from this register into a real-world value °C.
| Bit | Name | Description | Minimum Value | Maximum Value | Access |
|---|---|---|---|---|---|
15:0 | READ_TEMPERATURE_1 | Value measured for device temperature | 0x0000 (-229 °C) | 0x03FF (501 °C) | Read |