SLVSHO1A March 2025 – December 2025 TPS1689
PRODUCTION DATA
WP# allows for pin control to disable PMBUS write access for enhanced protection. In addtion to the software control via PMBUS register MFR_WRITE_PROTECT, this provides a hardware pin control to disable write access to PMBUS. The pin control has higher priority than the MFR_WRITE_PROTECT register. Connecting the WP# pin to ground disables write access to PMBUS registers. If this pin is floating, the MFR_WRITE_PROTECT register controls write access to PMBUS registers.