SLVSHO1A March 2025 – December 2025 TPS1689
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tOVP | Overvoltage protection response time | VOVP > VOVPR V to SWEN↓ | 1.5 | µs |
||
| tInsdly | Insertion delay | INS_DLY = 0x00, VEN/UVLO > VUVLOR, VDD > VUVPR to SWEN↑ | 16 | ms | ||
| INS_DLY = 0x07, VEN/UVLO > VUVLOR, VDD > VUVPR to SWEN↑ | 516 | ms | ||||
| tFFT | Fixed Fast-Trip response time Hard Short | VDS > VDSCOMP to IOUT↓ | 214 | ns | ||
| tSFT | Scalable Fast-Trip response time | IOUT > 2.5 x IOCP to IOUT↓ | 400 | ns | ||
| tITIMER | Overcurrent blanking interval | IOUT = 1.5 x IOCP, OC_TIMER = 0x00 | 0 | ms | ||
| tITIMER | Overcurrent blanking interval | IOUT = 1.5 x IOCP, OC_TIMER = 0x14 (Default) |
3.2 | ms | ||
| tITIMER | Overcurrent blanking interval | IOUT = 1.5 x IOCP, OC_TIMER = 0xFF | 40.8 | ms | ||
| tRST | Auto-Retry Interval | RETRY_CONFIG[2:0] = 100 | 800 | ms | ||
| tEN(DG) | EN/UVLO de-glitch time | 10 | µs |
|||
| tSU_TMR | Start-up timeout interval | SWEN↑ to FLT↓ | 6.6 | s | ||
| tDischarge | QOD discharge time (90% to 10% of VOUT) | VSD < VEN/UVLO < VUVLO, COUT = 0.5 mF, VIN = 51 V. | 872 | ms | ||
| tPGA | PG assertion delay | DEVICE_CONFIG[15] = 0, Device in steady state, VOUT > VOUT_PGTH to PG↑ |
100 | µs | ||
| tPGD | PG De-assertion delay | Device in steady state, VOUT < VOUT_PGTH to PG↓ |
3 | µs | ||