SLVSHO1A March 2025 – December 2025 TPS1689
PRODUCTION DATA
AUX/TEMP/EEDATA/EECLK/GPIOx is a manufacturer-specific command for configuring or reading the functions of AUX/EEDATA/ GPIO2 and TEMP/EECLK/ GPIO1 pins.
This command uses the PMBus® read or write word protocol.
Bit | Name | Value | Description | Default | Access | Live/Latched |
|---|---|---|---|---|---|---|
7:5 | TEMP/EECLK/ GPIO1 selection | TEMP/EECLK/ GPIO1 Functionality | 000 | R/W | N/A | |
111 | CONVST input for ADC | |||||
110 | Reserved | |||||
101 | EECLK | |||||
100 | Reserved | |||||
011 | OC Warning | |||||
010 | General Purpose Logic Output | |||||
001 | General Purpose Logic Input | |||||
| 000 | TEMP | |||||
4 | GPIO1 configuration | GPIO1 Pin State when configured as General Purpose Input/Output | 0 | R/W | Live | |
1 | Pin Set to HI | |||||
0 | Pin Set to LO | |||||
3:1 | AUX/EEDATA/GPIO2 selection | AUX/EEDATA/GPIO2 Functionality | 000 | R/W | N/A | |
111 | Reserved | |||||
110 | EEDATA | |||||
101 | Reserved | |||||
100 | Reserved | |||||
011 | UV Warning | |||||
010 | General Purpose Logic Output | |||||
001 | General Purpose Logic Input | |||||
000 | AUX | |||||
0 | GPIO2 configuration | GPIO2 Pin State when configured as General Purpose Input/Output | 0 | R/W | Live | |
1 | Pin Set to HI | |||||
0 | Pin Set to LO |