SLVSHO1A March 2025 – December 2025 TPS1689
PRODUCTION DATA
The TPS1689x implements undervoltage lockout on VDD and VIN in case the applied voltage becomes too low for the system or device to properly operate. The undervoltage lockout has a default internal threshold (VUVP) on VDD and programmable threshold (VUVLOIN) on VIN. Alternatively, the UVLO comparator on the EN/UVLO pin allows the undervoltage protection threshold to be externally adjusted to a user defined value. Figure 7-2 and Equation 1 show how a resistor divider can be used to set the UVLO set point for a given voltage supply.
Figure 7-2 Adjustable Undervoltage ProtectionThe VIN UVLO fault threshold can also be programmed using PMBus® writes to VIN_UV_FLT register.
The EN/UVLO pin implements a bi-level threshold and can be used to control the device from an external host.