SLVSHO1A March 2025 – December 2025 TPS1689
PRODUCTION DATA
STATUS_MFR_SPECIFIC is a standard PMBus® command that returns manufacturer-specific status information as shown in Table 8-67.
This command uses the PMBus® read byte protocol.
To clear the bits in this register, the underlying faults must be removed and the CLEAR_FAULTS command must be issued by the host controller.
| Bit | Name |
Value |
Description |
Default |
Access |
|---|---|---|---|---|---|
|
7 |
FET_FAULT_GD |
FET fault type |
Read |
||
|
1 |
Gate to drain fault |
0 |
|||
|
0 |
No gate to drain fault | ||||
|
6 |
FET_FAULT_GS |
FET fault type |
|||
|
1 |
Gate to source fault |
0 |
|||
|
0 |
No gate to source fault |
||||
|
5 |
FET_FAULT_DS |
FET fault type |
|||
|
1 |
Drain to source fault |
0 |
|||
|
0 |
No drain to source fault | ||||
|
4 |
BB_RAM_FULL |
BB RAM fill status |
|||
|
1 |
Seven (7) events have been recorded |
0 |
|||
|
0 |
Seven (7) events not yet recorded |
||||
|
3 |
SOA_FLT |
FET SOA status |
|||
|
1 |
Device turned off due to SOA limit violation |
0 |
|||
|
0 |
FET operating within SOA limit |
||||
|
2 |
EXT_FLT |
1 |
Device turned off due to SWEN pin being pulled low externally by another device in parallel chain |
0 |
|
|
0 |
SWEN pin not pulled low externally by another device in parallel chain |
||||
|
1:0 |
Reserved |
0 |
Reserved |
0 |