SLVSHO1A March 2025 – December 2025 TPS1689
PRODUCTION DATA
| Parameter | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Telemetry | |||||
| ADC Resolution | 10 | bits | |||
| ADC Voltage reference (VREF) | Need test mode to bring out ADC reference | 1.95 | V | ||
| Sampling Rate | ADC High Speed mode (Default) | 460 | KHz | ||
| Sampling Rate | ADC high performance mode (DEVICE_CONFIG[3] = 1) | 150 | KHz | ||
| DNL | ADC high performance mode (DEVICE_CONFIG[3] = 1) | 0.5 | 0.75 | LSB | |
| INL | ADC high performance mode (DEVICE_CONFIG[3] = 1) | 3.5 | LSB | ||
| VAUX Absolute error | ADC High Speed mode (Default), VAUX = 1.95V (Full-scale) , 1 sample | -1.5 | 1.5 | % | |
| VAUX Absolute error | ADC High Perf mode, VAUX = 1.95 V (Full-scale) , 1 sample | -0.8 | 0.8 | % | |
| VAUX Absolute error | ADC High Speed mode (Default), VAUX = 1.95V (Full-scale) , 128 sample average | -0.85 | 0.85 | % | |
| VAUX Absolute error | ADC High Perf mode, VAUX = 1.95V (Full-scale) , 128 sample average | -0.5 | 0.5 | % | |
| VIN Absolute error | ADC High Perf mode, VIN = 43.875V, 1 sample | -1.2 | 1.2 | % | |
| VIN Absolute error | ADC High Perf mode, VIN = 43.875V, 128 sample average | -1 | 1 | % | |
| VOUT Absolute error | ADC High Perf mode, VOUT = 43.875V, 1 sample | -1.2 | 1.2 | % | |
| VOUT Absolute error | ADC High Perf mode, VOUT = 43.875V, 128 sample average | -1 | 1 | % | |
| VTEMP Absolute error | ADC high performance mode, VTEMP = 1.95V (Full-scale) , 1 sample | ±5 | ℃ | ||
| VTEMP Absolute error | ADC high performance mode, VTEMP = 1.95V (Full-scale) , 128 samples average | ±3 | ℃ | ||
| VIMON Absolute error | ADC high performance mode, VIMON = 1V, 1 sample | -1 | 1 | % | |
| VIMON Absolute error | ADC high performance mode, VIMON = 1V, 128 sample average | -0.8 | 0.8 | % | |
| PIN Absolute error | ADC high performance mode, VIN = 50V, VIMON = 0.93V, 1 sample | ±2.5 | % | ||
| PIN Absolute error | ADC high performance mode, VIN = 50V, VIMON = 0.93V, 128 sample average | ±1.75 | % | ||
| EIN Absolute error | ADC high performance mode Accumulated energy over 5ms window, VIN = 50V DC, VIMON = 0.93V |
±2 | % | ||