SLVSHO1A March 2025 – December 2025 TPS1689
PRODUCTION DATA
STATUS_MFR_SPECIFIC_2 is a manufacturer specific command which returns additional status information as shown in Table 8-67.
This command uses the PMBus® read word protocol.
To clear the bits in this register, the underlying faults must be removed and the CLEAR_FAULTS command must be issued by the host controller.
| Bit | Name | Value | Description | Live/Latched | Default | Access |
|---|---|---|---|---|---|---|
15:14 | Reserved | 00 | Reserved | N/A | 00 | Read |
13 | PGOODB | PGOOD status | Read | |||
1 | PGOOD low | Latched | 0 | |||
0 | PGOOD high | |||||
12 | SPFAIL | Single point failure (ILIM/IMON/IREF) | Read | |||
1 | Single point failure detected | Latched | 0 | |||
0 | Single point failure not detected | |||||
11 | SC_FLT | Short-circuit fault | Read | |||
1 | Short-circuit fault threshold crossed | Latched | 0 | |||
0 | Short-circuit fault threshold not crossed | |||||
10 | OC_DET | Overcurrent detected (Inrush & steady-state) | Read | |||
1 | Input current crossed overcurrent fault threshold but OC_TIMER not expired | Latched | 0 | |||
0 | Input current below overcurrent fault threshold | |||||
9 | EIN_OF_WARN | EIN register overflow | Read | |||
1 | EIN register overflowed | Latched | 0 | |||
0 | EIN register not overflowed | |||||
8 | Reserved | 0 | N/A | N/A | 0 | |
7 | EE_DET | External EEPROM detect status | Read | |||
1 | External EEPROM detected | Latched | 0 | |||
0 | External EEPROM not detected | |||||
6 | EE_PROG | External EEPROM programmed status | Read | |||
1 | External EEPROM programmed | Latched | 0 | |||
0 | External EEPROM not programmed | |||||
5 | AVG_DONE | Average computation complete status | Read | |||
1 | Average computation done | Live | 0 | |||
0 | Average computation ongoing | |||||
4 | VIN_CABLE_FLT | Input cable fault indication | Read | |||
1 | Cable fault detected | Latched | 0 | |||
0 | Cable fault not detected | |||||
3 | RETRY_REC | Fault recovery/retry status | Read | |||
1 | Device has recovered from fault through auto-retry | Latched | 0 | |||
0 | Normal power up i.e. Device has not recovered from fault through auto-retry | |||||
2 | POWER_CYCLE_REC | Power Cycle command status | Read | |||
1 | Device has recovered from power cycle | Latched | 0 | |||
0 | Normal power up i.e. Device has not recovered from power cycle | |||||
1 | INIT_DONE | Register Initialization status | Read | |||
1 | Register Initialization Complete, All default/Config values loaded into RAM | Latched | 0 | |||
0 | Register Initialization not complete | |||||
0 | CONFIG_NVM_STAT | Configuration NVM | Read | |||
1 | Not available to be programmed | Live | 0 | |||
0 | Available to be programme |