SLVSHO1A March 2025 – December 2025 TPS1689
PRODUCTION DATA
STATUS_INPUT is a standard PMBus® command that returns the status flags related to input voltage, current, and power as shown in Table 8-67.
This command uses the PMBus® read byte protocol.
To clear the bits in this register, the underlying faults must be removed and the CLEAR_FAULTS command must be issued by the host controller.
| Bit | Name | Value | Description | Default | Access |
|---|---|---|---|---|---|
7 | VIN_OV_FLT | VIN overvoltage fault |
Read | ||
1 | VIN OV fault threshold crossed | 0 | |||
0 | VIN OV fault threshold not crossed | ||||
6 | VIN_OV_WARN | VIN overvoltage warning | Read | ||
1 | VIN OV warning threshold crossed | 0 | |||
0 | VIN OV warning threshold not crossed | ||||
5 | VIN_UV_WARN | VIN undervoltage warning | Read | ||
1 | VIN UV warning threshold crossed | 0 | |||
0 | VIN UV warning threshold not crossed | ||||
4 | VIN_UV_FLT | VIN undervoltage fault | Read | ||
1 | VIN UV fault threshold crossed | 0 | |||
0 | VIN UV fault threshold not crossed | ||||
3 | Reserved | 0 | Reserved | 0 |
Read |
2 | OC_FLT | Overcurrent fault (Inrush & steady-state) | Read | ||
1 | Input current crossed overcurrent fault threshold (Inrush) or OC_TIMER expired after input current crossed overcurrent fault threshold (steady-state) | 0 | |||
0 | Input current below overcurrent fault threshold or OC_TIMER not expired | ||||
1 | OC_WARN | Overcurrent warning (Inrush & steady-state) | Read | ||
1 | Input current crossed overcurrent warning threshold | 0 | |||
0 | Input current below overcurrent warning threshold | ||||
0 | IN_OP_WARN | Overpower warning | Read | ||
1 | Input overpower warning threshold crossed | 0 | |||
0 | Input overpower warning threshold not crossed |