Figure 7-61 takes advantage of the synchronization feature between eCAP modules. Here 4
independent PWM channels are required with different frequencies, but at integer
multiples of each other to avoid "beat" frequencies. Hence one eCAP module is
configured as the Controller and the remaining 3 are Targets all receiving their
synch pulse (CTR = PRD) from the controller. Note the Controller is chosen to have
the lower frequency (F1 = 1/20,000) requirement. Here Slave2 Freq = 2 × F1, Slave3
Freq = 4 × F1 and Slave4 Freq = 5 × F1. Note here values are in decimal notation.
Also, only the APWM1 output waveform is shown.
Table 7-74 ECAP1 Initialization for Multichannel PWM Generation with Synchronization| Register | Bit | Value |
|---|
| CAP1 | CAP1 | 20000 |
| CTRPHS | CTRPHS | 0 |
| ECCTL2 | CAP_APWM | EC_APWM_MODE |
| ECCTL2 | APWMPOL | EC_ACTV_HI |
| ECCTL2 | SYNCI_EN | EC_DISABLE |
| ECCTL2 | SYNCO_SEL | EC_CTR_PRD |
| ECCTL2 | TSCTRSTOP | EC_RUN |
Table 7-75 ECAP2 Initialization for Multichannel PWM Generation with Synchronization| Register | Bit | Value |
|---|
| CAP1 | CAP1 | 10000 |
| CTRPHS | CTRPHS | 0 |
| ECCTL2 | CAP_APWM | EC_APWM_MODE |
| ECCTL2 | APWMPOL | EC_ACTV_HI |
| ECCTL2 | SYNCI_EN | EC_ENABLE |
| ECCTL2 | SYNCO_SEL | EC_SYNCI |
| ECCTL2 | TSCTRSTOP | EC_RUN |
Table 7-76 ECAP3 Initialization for Multichannel PWM Generation with Synchronization| Register | Bit | Value |
|---|
| CAP1 | CAP1 | 5000 |
| CTRPHS | CTRPHS | 0 |
| ECCTL2 | CAP_APWM | EC_APWM_MODE |
| ECCTL2 | APWMPOL | EC_ACTV_HI |
| ECCTL2 | SYNCI_EN | EC_ENABLE |
| ECCTL2 | SYNCO_SEL | EC_SYNCI |
| ECCTL2 | TSCTRSTOP | EC_RUN |
Table 7-77 ECAP4 Initialization for Multichannel PWM Generation with Synchronization| Register | Bit | Value |
|---|
| CAP1 | CAP1 | 4000 |
| CTRPHS | CTRPHS | 0 |
| ECCTL2 | CAP_APWM | EC_APWM_MODE |
| ECCTL2 | APWMPOL | EC_ACTV_HI |
| ECCTL2 | SYNCI_EN | EC_ENABLE |
| ECCTL2 | SYNCO_SEL | EC_SYNCO_DIS |
| ECCTL2 | TSCTRSTOP | EC_RUN |