SPRUJ17I March 2022 – August 2025 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
When the processor RESET pin is asserted, the entire processor is reset and is held in the reset state until the RESET pin is released. As part of a device reset, the PRU-ICSS UART0 state machine is reset and the PRU-ICSS UART0 registers are forced to their default states. The default states of the registers are shown in .