SPRUJ17I March 2022 – August 2025 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
The PRU0_r30 [19:0] bits of the internal PRU register files are mapped to device-level, general-purpose output pins (PRU0_GPO[0:19]). In GPO Direct Output mode, PRU0_r30[0:19] feed directly to PRU0_GPO[0:19]. Each PRU of the PRU-ICSS has a separate mapping to pins, so that there are 40 total general-purpose outputs from the PRU-ICSS. See the device's system reference guide or data sheet for device-specific pin mapping.
Figure 7-26 PRU R30 (EGPO) Direct Output Mode Block Diagram