SPRUJ17I March 2022 – August 2025 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
The CMPSS DAC is used as the reference to determine how much hysteresis to apply. Therefore, hysteresis scales with the CMPASS DAC reference voltage.
Hysteresis can be disabled for calibration, and Hysteresis can be re-enabled after calibration is complete through COMPLHYS and COMPHHYS. Each of these is a 4 bit field of CMPSS CONFIG1 registers, and bit 2 of the field follow the behavior shown in Figure 7-126