SPRUJ17I March 2022 – August 2025 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
Trace distribution is accomplished using standard Arm® CoreSight™ compliant trace infrastructure components:
CoreSight™ Trace Funnels (CSTF): Non-programmable CSTFs are used at points of interleaving where multiple trace sources converge and form a single stream of trace traffic. This device includes one instance of a CSTF that is deployed immediately before the TPIU.
CoreSight™ Trace Replicator (CSREP): A programmable CSREP is used as a routing device, that can be used to forward trace traffic, based on its ID, to one, both, or none of the device trace sinks. This device includes one instance of a CSTF that is deployed immediately before the TPIU to route the trace traffic to either CS-ETB or TPIU.