SPRUJ17I March 2022 – August 2025 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
The policing function on each policer engine is implemented as dual-counter three-color marking engine as described in the IETF RFC2698. The first counter is the Committed Information Rate (CIR) counter and the second counter is the Peak Information Rate (PIR) counter. The policing function can use either or both counters. Based on the counter values the packet color is determined. The color is used to determine whether the packet is dropped or forwarded. The ALE has a local feature that can drop packets regardless of queue state.
The policing rates are determined by the below equations:
CIR policing rate in Mbit/s = ((ALE frequency in Mhz) * CPSW_ALE_POLICECFG7[31-0] CIR_IDLE_INC_VAL) / 32768
PIR policing rate in Mbit/s = ((ALE frequency in Mhz) * CPSW_ALE_POLICECFG6[31-0] PIR_IDLE_INC_VAL) / 32768
Each policer has 10 different match operations (see Section 13.2.1.4.6.1.12). Since multiple policing entries can be hit on a single packet this provides the ability to create precise traffic stream control.
Packets are colored at ALE lookup time. Packets can be colored RED, YELLOW, or GREEN. If multiple policers are configured for a packet stream then the packet color is merged from all matching (hit) policers. If any policer is RED then the packet is marked RED. Else if any policer is YELLOW then the packet is marked YELLOW. Otherwise the packet is marked GREEN.
The Policing engine supports several modes such that packets that don't hit a policing/classifier match can be treated as RED, YELLOW, GREEN or policer 0 color. Using policer 0 allows for a system to regulate unregulated traffic.