SPRUJ17I March 2022 – August 2025 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
Together, the ECC wrapper and aggregator form a unified system (collectively referred to as the ECC aggregator) that ensures data integrity across multiple memory components.
Table 13-309 lists the device modules and subsystems which have ECC aggregator.
| Module Instance | ECC Aggregator Support | RAM ID Number |
|---|---|---|
| SoC/Interconnect | ✓ | Not Applicable |
| R5FSS0-0 | ✓ | See R5FSS ECC Support |
| R5FSS0-1 | ✓ | See R5FSS ECC Support |
| R5FSS1-0 | ✓ | See R5FSS ECC Support |
| R5FSS1-1 | ✓ | See R5FSS ECC Support |
| ICSSM0 | ✓ | See PRU_ICSSM RAM Index Allocation |
| MCAN0 | ✓ | 1 |
| MCAN1 | ✓ | 1 |
| MCAN2 | ✓ | 1 |
| MCAN3 | ✓ | 1 |
| CPSW | ✓ | See Memory Error Detection and Correction |
| FSS_OSPI | ✓ | 0 |
| FSS_FOTA | ✓ | 0 |