SPRUJ17I March 2022 – August 2025 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
| 31 | 16 |
| Reserved |
| R-0 |
| 15 | 8 | 7 | 0 |
| Reserved | POLARITYINVERT |
| R-0 | R/WP-0 |
| Bit | Field | Value | Description |
|---|---|---|---|
| 31-8 | Reserved | 0 | Reads return 0. Writes have no effect. |
| 3-0 | POLARITYINVERT | Polarity Inversion. This value is used to invert one of the 8 output compare signals from the CPU1 to the CCM-R5F. Inverting any one signal will lead to compare error by the CPU Output Compare Diagnostic. | |
| Read in User and Privileged mode. Write in Privileged mode only. |