SPRUJ52E June 2022 – September 2025 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4APE-Q1 , TDA4VH-Q1 , TDA4VP-Q1 , TDA4VPE-Q1
Figure 12-217 and Table 12-292 show a Command Queuing initialization sequence.
Figure 12-217 Command Queuing Initialization Sequence| Step | Description |
|---|---|
| 1 | Initialize and enable Command Queueing in the device. |
| 2 | Configure Task Descriptor size in MMCSD0_CQ_CONFIG register. |
| 3 | Configure MMCSD0_CQ_TDL_BASE_ADDR and MMCSD0_CQ_TDL_BASE_ADDR_UPBITS registers to point to the memory location allocated to the TDL in host memory. |
| 4 | Configure CQSST and CQSSBC to control when SEND_QUEUE_STATUS commands are sent to the device by CQE. |
| 5 | Configure MMCSD0_CQ_INTR_COALESCING register to control the interrupt coalescing feature: enable/disable, set interrupt count and timer protection. |
| 6 | Configure MMCSD0_CQ_RESP_ERR_MASK register to control which errors may trigger a RED interrupt (if different from reset values). |
| 7 | Write '1' to MMCSD0_CQ_CONFIG register to enable CQE activity. |