SPRUJ52E June 2022 – September 2025 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4APE-Q1 , TDA4VH-Q1 , TDA4VP-Q1 , TDA4VPE-Q1
Table 6-135 lists the RAWFE ECC RAMs
| Module | # Rams | ECC |
|---|---|---|
| PWL LUT1 | 2 | ECC, with single bit correction, including writeback. |
| PWL LUT2 | 2 | ECC, with single bit correction, including writeback. |
| PWL LUT3 | 2 | ECC, with single bit correction, including writeback. |
| WDR LUT | 2 | ECC, with single bit correction, including writeback. |
| H3A LUT | 2 | ECC, with single bit correction, including writeback. |
| DPC (line buffer) | 4 | No ecc |
| LSC LUT | 1 | ECC, with single bit correction, including writeback. |
| LSC GAIN | 1 | ECC, with single bit correction, including writeback. |
| H3A accum | 1 | No ecc |
| H3A line | 1 | No ecc |