SPRUJ52E June 2022 – September 2025 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4APE-Q1 , TDA4VH-Q1 , TDA4VP-Q1 , TDA4VPE-Q1
The Power-AP provides the ability to mimic a debugger connect status (for memory mapped debug agents or debug agents accessing SoC through a non-JTAG interface) through writing to the DBGCON directive with the WE directive set. A value of 0x9 must be written to achieve connected status. Any value other than 0x9 may be written to disconnect from connected status with the WE directive set.