SPRUJ52E June 2022 – September 2025 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4APE-Q1 , TDA4VH-Q1 , TDA4VP-Q1 , TDA4VPE-Q1
The DMA error handling is also called a PSI_L protocol enforcer. It is intended to prevent hang of the PSILSS0. Unnatural packet size should not cause hang so only SOP/SOL/EOL/EOP framing is enforced. The following list highlights the error handling mechanism: