SPRUJ52E June 2022 – September 2025 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4APE-Q1 , TDA4VH-Q1 , TDA4VP-Q1 , TDA4VPE-Q1
| Clocks | |
| Module Clock Input | Description |
| UDMAP0_FICLK | UDMA clock. This clock is used for all interface and functional operations. |
| Resets | |
| Module Reset Input | Description |
| UDMAP0_RST | UDMA hardware reset |
| Interrupt Requests | ||
| Module Interrupt Signal | Description | Type |
| - | The module does not generate traditional (local) interrupts | - |
| Outbound Events | ||
| Module Event | Description | Type |
| TX Complete | To other UDMA/UTC/PDMA instances on the device for synchronization and triggering purposes. | ETL Push |
| RX Complete | To other UDMA/UTC/PDMA instances on the device for synchronization and triggering purposes. | ETL Push |
| Error | ETL Push | |
| Inbound Events | ||
| Module Event | Description | Type |
| TXCH0_TRG0 | Tx Channel 0 Trigger 0 in third party mode | ETL Push |
| TXCH0_TRG1 | Tx Channel 0 Trigger 1 in third party mode | ETL Push |
| ... | ... | ETL Push |
| TXCH139_TRG0 | Tx Channel 139 Trigger 0 in third party mode | ETL Push |
| TXCH139_TRG1 | Tx Channel 139 Trigger 1 in third party mode | ETL Push |
| RXCH0_TRG0 | Rx Channel 0 Trigger 0 in third party mode | ETL Push |
| RXCH0_TRG1 | Rx Channel 0 Trigger 1 in third party mode | ETL Push |
| ... | ... | ETL Push |
| RXCH139_TRG0 | Rx Channel 139 Trigger 0 in third party mode | ETL Push |
| RXCH139_TRG1 | Rx Channel 139 Trigger 1 in third party mode | ETL Push |