SPRUJ52E June 2022 – September 2025 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4APE-Q1 , TDA4VH-Q1 , TDA4VP-Q1 , TDA4VPE-Q1
When a timer is no longer in use, the timer should be disabled with the respective TIMERMGR_CONTROL_j_k enable bit.
A disabled timer does not stop the time for that timer relative to the counter, and its current value is considered invalid once disabled. A timer should not be disabled and then subsequently re-enabled without reprogramming/re-setting, as it may timeout unexpectedly.