SPRUJ52E June 2022 – September 2025 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4APE-Q1 , TDA4VH-Q1 , TDA4VP-Q1 , TDA4VPE-Q1
| Clocks | |
| Module Clock Input | Description |
| UART_ICLK | UART interface clock |
| UART_FCLK | UART functional clock |
| Resets | |
| Module Reset Input | Description |
| UART_RST | UART reset |
| Interrupt Requests | ||
| Module Interrupt Signal | Description | Type |
| USART_0_INT | UART interrupt request | Level |
| DMA Events | ||
| Module DMA Event | Description | Type |
| USART_x_EVT0 | UART transmit request line | Level |
| USART_x_EVT1 | UART receive request line | Level |