SPRUJ52E June 2022 – September 2025 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4APE-Q1 , TDA4VH-Q1 , TDA4VP-Q1 , TDA4VPE-Q1
This section describes the DPHY_TX ports related to clocks and resets.
| Clocks | |
| Module Clock Input | Description |
| DPHY_TX_CLK | DPHY_TX interface clock |
| PSM_CLK | DPHY_TX reference clock |
| IP1_PPI_K_M_TXCLKESC | DPHY_TX escape mode clock |
| IP1_PPI_K_LN0_M_TXCLKESC | DPHY_TX escape mode clock for lane 0 for IP1_PPI |
| IP1_PPI_K_LN1_M_TXCLKESC | DPHY_TX escape mode clock for lane 1 for IP1_PPI |
| IP1_PPI_K_LN2_M_TXCLKESC | DPHY_TX escape mode clock for lane 2 for IP1_PPI |
| IP1_PPI_K_LN3_M_TXCLKESC | DPHY_TX escape mode clock for lane 3 for IP1_PPI |
| DPHY_REF_CLK | DPHY_TX reference clock. |
| PPI_0_TXBYTECLKHS | DPHY_TX byte clock for IP1_PPI |
| DPHY_0_RXCLKESC | DPHY_TX reverse escape mode recovered clock from lane 0 |
| DPHY_TXBYTECLKHS | DPHY_TX byte clock for IP2_PPI |
| Resets | |
| Module Reset Input | Description |
| DPHY_TX_RST | DPHY_TX reset |