SPRUJ52E June 2022 – September 2025 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4APE-Q1 , TDA4VH-Q1 , TDA4VP-Q1 , TDA4VPE-Q1
| Clocks | |
| Module Clock Input | Description |
| SEC_PROXY_FICLK | Proxy clock. This clock is used for all interface and functional operations. |
| Resets | |
| Module Reset Input | Description |
| SEC_PROXY_RST | Proxy hardware reset |
| Interrupt Requests | ||
| Module Interrupt Signal | Description | Type |
| - | No interrupts to external interrupt controllers | - |
| DMA Events | ||
| Module DMA Event | Description | Type |
| - | No PDMA channels to external DMA engines | - |