2-pin (NDU) package image

LM185H-1.2-SMD ACTIVE

Micropower Voltage Reference Diode

ACTIVE barcode LOT/DATE Lot and date code selection may be available
Same as: 5962-8759401XA This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

5962-8759401XA ACTIVE barcode LOT/DATE Lot and date code selection may be available
Package qty | Carrier 20 | TRAY NON-STD
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TO-CAN (NDU) | 2
Operating temperature range (°C) -55 to 125
Package qty | Carrier 20 | TRAY NON-STD

Features for the LM185-1.2QML

  • Operating Current of 10µA to 20mA
  • 1Ω Maximum Dynamic Impedance (Typical)
  • Low Temperature Coefficient
  • Radiation Qualified Option
    • 100 krad
    • Low Dose Rate Tested at 10 mrad/s

All trademarks are the property of their respective owners.

Description for the LM185-1.2QML

The LM185-1.2 is a micropower 2-terminal band-gap voltage regulator diodes. Operating over a 10µA to 20mA current range, it features exceptionally low dynamic impedance and good temperature stability. On-chip trimming is used to provide tight voltage tolerance. Since the LM185-1.2 band-gap reference uses only transistors and resistors, low noise and good long term stability result.

Careful design of the LM185-1.2 has made the device exceptionally tolerant of capacitive loading, making it easy to use in almost any reference application. The wide dynamic operating range allows its use with widely varying supplies with excellent regulation.

The extremely low power drain of the LM185-1.2 makes it useful for micropower circuitry. This voltage reference can be used to make portable meters, regulators or general purpose analog circuitry with battery life approaching shelf life.

Further, the wide operating current allows it to replace older references with a tighter tolerance part.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

5962-8759401XA ACTIVE barcode LOT/DATE Lot and date code selection may be available
Package qty | Carrier 20 | TRAY NON-STD
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more