5-pin (KTT) package image

LP38513S-1.8/NOPB ACTIVE

3-A, ultra-low-dropout voltage regulator with power good & enable for 1.8 V

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LP38513SX-1.8/NOPB ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Exempt
REACH Affected
Lead finish / Ball material SN
MSL rating / Peak reflow Level-3-245C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TO-263 (KTT) | 5
Operating temperature range (°C) -40 to 125
Package qty | Carrier 45 | TUBE

Features for the LP38513

  • Input Supply Voltage 2.25 V to 5.5 V
  • Conversions from 2.5-V Rail to 1.8-V Rail
  • Stable with Ceramic Capacitors
  • Low Ground Pin Current
  • Load Regulation of 0.1% for 10 mA to 3-A Load Current
  • 60-μA Typical Quiescent Current in Shutdown Mode
  • Specified Output Current of 3 A
  • Specified VOUT Accuracy of ±2.6% With
    TJ from 0°C to +125°C
  • ERROR Flag Indicates VOUT Status
  • Overtemperature and Overcurrent Protection
  • −40°C to +125°C Operating TJ Range

Description for the LP38513

The LP38513 fast-response ultra-low dropout linear regulator operates from a 2.25-V to 5.5-V input supply. This device responds very quickly to step changes in line or load conditions, making it suitable for low-voltage microprocessor applications. Developed on a CMOS process, with a PMOS pass transistor, the LP38513 has low quiescent-current operation independent of the output load current. Ground Pin Current: Typically 12 mA at 3-A load current.Disable Mode: Typically 60 µA quiescent current when the enable (EN) pin is pulled low.ERROR Flag: The ERROR flag goes low if VOUT falls more than typically 15% below the nominal value.Precision Output Voltage: A specified VOUT accuracy of ±2.6% with TJ from 0°C to 125°C.

For all available packages, see the orderable addendum at the end of the data sheet.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LP38513SX-1.8/NOPB ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more