TPS40197

ACTIVE

4.5-V to 14-V, 6-A synchronous buck controller with 4-bit VID interface

Product details

Vin (min) (V) 4.5 Vin (max) (V) 14 Iout (max) (A) 6 Operating temperature range (°C) -40 to 85 Control mode Voltage mode Topology Buck Rating Catalog Vout (min) (V) 0.9 Vout (max) (V) 1.2 Features Dynamic Voltage Scaling, Enable, Power good, Pre-Bias Start-Up, Synchronous Rectification Iq (typ) (µA) 2500 Duty cycle (max) (%) 85 Number of phases 1
Vin (min) (V) 4.5 Vin (max) (V) 14 Iout (max) (A) 6 Operating temperature range (°C) -40 to 85 Control mode Voltage mode Topology Buck Rating Catalog Vout (min) (V) 0.9 Vout (max) (V) 1.2 Features Dynamic Voltage Scaling, Enable, Power good, Pre-Bias Start-Up, Synchronous Rectification Iq (typ) (µA) 2500 Duty cycle (max) (%) 85 Number of phases 1
VQFN (RGY) 16 14 mm² 4 x 3.5
  • Input Voltage Range: 4.5 V to 14 V
  • 4-Bit Dynamic VID-On-The-Fly Support
  • VID Programmable Output Voltage with Programmable Transition Rate
  • Fixed Switching Frequency of 520 kHz
  • Selectable Low-Side (Three Settings) and Fixed High-Side Thermally Compensated Overcurrent Protection
  • Power Good Indicator
  • Internal 5-V Regulator
  • Voltage Mode Control
  • Internally Fixed 5.5-ms Soft-Start Time
  • Prebias Output Safe
  • Thermal Shutdown at 140°C
  • 16-Pin QFN Package
  • Input Voltage Range: 4.5 V to 14 V
  • 4-Bit Dynamic VID-On-The-Fly Support
  • VID Programmable Output Voltage with Programmable Transition Rate
  • Fixed Switching Frequency of 520 kHz
  • Selectable Low-Side (Three Settings) and Fixed High-Side Thermally Compensated Overcurrent Protection
  • Power Good Indicator
  • Internal 5-V Regulator
  • Voltage Mode Control
  • Internally Fixed 5.5-ms Soft-Start Time
  • Prebias Output Safe
  • Thermal Shutdown at 140°C
  • 16-Pin QFN Package

The TPS40197 is a synchronous buck controller that operates from 4.5 V to 14 V input supply nominally. The controller implements voltage-mode control architecture with the switching frequency fixed at 520 kHz. The higher switching frequency facilitates the use of smaller inductor and output capacitors, thereby providing a compact power-supply solution. An adaptive anti-cross conduction scheme is used to prevent shoot through current in the power FETs.

The TPS40197 integrates the PWM control and 4-bit VID interface in a single chip to allow seamless on-the-fly VID changes with programmable transition rate. It provides a simple power solution for Smart-Reflex™ DSP cores.

Short-circuit detection is done by sensing the voltage drop across the low-side FET when it is on and comparing it with a user selected threshold of 100 mV, 200 mV or 280 mV. The threshold is set with a single external resistor connected from COMP to GND. This resistor is sensed at startup and the selected threshold is latched. Pulse by pulse limiting (to prevent current runaway) is provided by sensing the voltage across the high-side FET when it is on and terminating the cycle when the voltage drop rises above a fixed threshold of 550 mV. When the controller senses an output short circuit, both FETs are turned off and a timeout period is observed before attempting to restart. This provides limited power dissipation in the event of a sustained fault.

The TPS40197 is a synchronous buck controller that operates from 4.5 V to 14 V input supply nominally. The controller implements voltage-mode control architecture with the switching frequency fixed at 520 kHz. The higher switching frequency facilitates the use of smaller inductor and output capacitors, thereby providing a compact power-supply solution. An adaptive anti-cross conduction scheme is used to prevent shoot through current in the power FETs.

The TPS40197 integrates the PWM control and 4-bit VID interface in a single chip to allow seamless on-the-fly VID changes with programmable transition rate. It provides a simple power solution for Smart-Reflex™ DSP cores.

Short-circuit detection is done by sensing the voltage drop across the low-side FET when it is on and comparing it with a user selected threshold of 100 mV, 200 mV or 280 mV. The threshold is set with a single external resistor connected from COMP to GND. This resistor is sensed at startup and the selected threshold is latched. Pulse by pulse limiting (to prevent current runaway) is provided by sensing the voltage across the high-side FET when it is on and terminating the cycle when the voltage drop rises above a fixed threshold of 550 mV. When the controller senses an output short circuit, both FETs are turned off and a timeout period is observed before attempting to restart. This provides limited power dissipation in the event of a sustained fault.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TPS40197 4.5-V to 14-V Input, 6-A Buck Controller With Four-Bit VID Interface datasheet (Rev. B) PDF | HTML 11 Jun 2019
Application note Enabling Multiple TPS4019x Devices 29 Mar 2012
Application note TPS40197 Reference Design 17 Dec 2008

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
VQFN (RGY) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos