Home Power management DC/DC switching regulators DC/DC converters

TPS552882

ACTIVE

Product details

Rating Catalog Topology Buck-Boost Vin (max) (V) 36 Vin (min) (V) 2.7 Vout (max) (V) 22 Vout (min) (V) 0.8 Switch current limit (typ) (A) 16 Features Adjustable current limit, Enable, Frequency synchronization, Light-load efficiency, Load Disconnect, Output discharge, Power good, Spread Spectrum, Synchronous rectification EMI & noise features Frequency Dithering, Spread Spectrum Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0013 Duty cycle (max) (%) 100 Sector Wearables
Rating Catalog Topology Buck-Boost Vin (max) (V) 36 Vin (min) (V) 2.7 Vout (max) (V) 22 Vout (min) (V) 0.8 Switch current limit (typ) (A) 16 Features Adjustable current limit, Enable, Frequency synchronization, Light-load efficiency, Load Disconnect, Output discharge, Power good, Spread Spectrum, Synchronous rectification EMI & noise features Frequency Dithering, Spread Spectrum Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0013 Duty cycle (max) (%) 100 Sector Wearables
VQFN-HR (RPM) 26 14 mm² (4 mm × 3.5 mm)
  • Wide input and output voltage range
    • Wide input voltage range: 2.7 V to 36 V
    • Wide output voltage range: 0.8 V to 22 V
  • High efficiency over entire load range
    • 97% efficiency at VIN = 12 V, VOUT = 20 V and IOUT = 3 A
    • Programmable PFM and FPWM mode at light load
  • Avoid frequency interference and crosstalk
    • Optional clock synchronization
    • Programmable switching frequency from 200 kHz to 2.2 MHz
  • EMI mitigation
    • Optional programmable spread spectrum
    • Lead-less package
  • Rich protection features
    • Output overvoltage protection
    • Hiccup mode for output short-circuit protection
    • Thermal shutdown protection
    • Programmable average inductor current limit up to 16 A
  • Small solution size
    • Maximum switching frequency up to 2.2 MHz
    • 4.0-mm × 3.5-mm HotRod™ QFN package
  • Adjustable output voltage compensation for voltage droop over the cable
  • Programmable output current limit by sensing resistor
  • ±5% accurate output current monitoring
  • ±1% reference voltage accuracy
  • Fixed 4-ms soft-start time
  • Create a custom design using the TPS552882 with the WEBENCH Power Designer
  • Wide input and output voltage range
    • Wide input voltage range: 2.7 V to 36 V
    • Wide output voltage range: 0.8 V to 22 V
  • High efficiency over entire load range
    • 97% efficiency at VIN = 12 V, VOUT = 20 V and IOUT = 3 A
    • Programmable PFM and FPWM mode at light load
  • Avoid frequency interference and crosstalk
    • Optional clock synchronization
    • Programmable switching frequency from 200 kHz to 2.2 MHz
  • EMI mitigation
    • Optional programmable spread spectrum
    • Lead-less package
  • Rich protection features
    • Output overvoltage protection
    • Hiccup mode for output short-circuit protection
    • Thermal shutdown protection
    • Programmable average inductor current limit up to 16 A
  • Small solution size
    • Maximum switching frequency up to 2.2 MHz
    • 4.0-mm × 3.5-mm HotRod™ QFN package
  • Adjustable output voltage compensation for voltage droop over the cable
  • Programmable output current limit by sensing resistor
  • ±5% accurate output current monitoring
  • ±1% reference voltage accuracy
  • Fixed 4-ms soft-start time
  • Create a custom design using the TPS552882 with the WEBENCH Power Designer

The TPS552882 is a synchronous four-switch buck-boost converter capable of regulating the output voltage at, above, or below the input voltage. The TPS552882 operates over a 2.7-V to 36-V wide input voltage and is capable of outputing 0.8-V to 22-V voltage to support a variety of applications.

The TPS552882 integrates two 16-A MOSFETs of the boost leg to balance the solution size and efficiency. The TPS552882 uses an external resistor divider to set the output voltage with 1.2V internal reference voltage. The TPS552882 is capable of delivering 100 W from 12-V input voltage.

The TPS552882 employs average current-mode control scheme. The switching frequency is programmable from 200 kHz to 2.2 MHz by an external resistor and can be synchronized to an external clock. The TPS552882 also provides optional spread spectrum to minimize peak EMI.

The TPS552882 offers output over-voltage protection, average inductor current limit, cycle-by-cycle peak current limit and output short circuit protection. The TPS552882 also ensures safe operating with optional output current limit and hiccup-mode protection in sustained overload conditions.

The TPS552882 can use a small inductor and small capacitors with high switching frequency. It is available in a 4.0-mm × 3.5-mm HotRod QFN package.

The TPS552882 is a synchronous four-switch buck-boost converter capable of regulating the output voltage at, above, or below the input voltage. The TPS552882 operates over a 2.7-V to 36-V wide input voltage and is capable of outputing 0.8-V to 22-V voltage to support a variety of applications.

The TPS552882 integrates two 16-A MOSFETs of the boost leg to balance the solution size and efficiency. The TPS552882 uses an external resistor divider to set the output voltage with 1.2V internal reference voltage. The TPS552882 is capable of delivering 100 W from 12-V input voltage.

The TPS552882 employs average current-mode control scheme. The switching frequency is programmable from 200 kHz to 2.2 MHz by an external resistor and can be synchronized to an external clock. The TPS552882 also provides optional spread spectrum to minimize peak EMI.

The TPS552882 offers output over-voltage protection, average inductor current limit, cycle-by-cycle peak current limit and output short circuit protection. The TPS552882 also ensures safe operating with optional output current limit and hiccup-mode protection in sustained overload conditions.

The TPS552882 can use a small inductor and small capacitors with high switching frequency. It is available in a 4.0-mm × 3.5-mm HotRod QFN package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPS552872 ACTIVE 36-V, 4-A fully integrated buck-boost converter 36-V, 4-A full integrated buck-boost converter
TPS552892-Q1 ACTIVE Automotive 36-V, 8-A fully integrated buck-boost converter Better integration with 4-FET inside
TPS552892 ACTIVE 36-V 8-A fully-integrated buck-boost converter Better integration with 4-FET inside
TPS55288 ACTIVE 36V, 16A buck-boost converter with PPS control Programmable output voltage and output current limit through I²C interface

Technical documentation

No results found. Please clear your search and try again.
View all 7
Top documentation Type Title Format options Date
* Data sheet TPS552882 36-V, 16-A Buck-boost Converter datasheet PDF | HTML Nov 17, 2020
Application note Measuring and Understanding the Output Voltage Ripple of a Boost Converter PDF | HTML Feb 22, 2021
Certificate TPS552882EVM-400kHz EU Declaration of Conformity (DoC) Sep 14, 2020
Certificate TPS552882EVM-2MHz EU Declaration of Conformity (DoC) Sep 14, 2020
Application note How to Achieve Low EMI with TPS55288 Buck-Boost Converter PDF | HTML Sep 2, 2020
Application note TPS55288 Layout Guideline (Rev. C) Jun 19, 2020
Application brief USB Type C Power Delivery Source with TPS65987 and TPS55288 PDF | HTML Mar 6, 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS552882EVM-2MHZ — TPS552882 36V, 16A buck-boost converter non-I2C evaluation module

The TPS552882 is a synchronous buck-boost converter optimized for converting battery voltage or adaptor voltage into power supply rails. The TPS552882 integrates two 16-A MOSFETs of the boost leg to balance the solution size and efficiency for USB Power Delivery (USB PD) application. The TPS552882 (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TPS552882EVM-400KHZ — TPS552882 400 kHz operating frequency, non-I2C buck-boost converter evaluation module

The TPS552882 is a synchronous buck-boost converter optimized for converting battery voltage or adaptor voltage into power supply rails. The TPS552882 integrates two 16-A MOSFETs of the boost leg to balance the solution size and efficiency for USB Power Delivery (USB PD) application. The TPS552882 (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Calculation tool

SLVRBH3 — TPS552882 Design Calculation V1.0

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RPM) 26 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos