Packaging information
Package | Pins DSBGA (YFF) | 56 |
Operating temperature range (°C) 0 to 85 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the TPS68470
- High-Efficiency Buck Converter
- Output Current up to 500 mA
- Output Voltage Selectable: 0.9 V to 1.95 V
- Dual Flash LED Driver
- High-Efficiency Boost Converter
- Adaptive Output Voltage Regulation Based on LED Vf
- Low Side LED Current Drivers
- Two 1-A Current Drivers
- LED Temperature Monitoring
- Open/Short LED Detection/Protection
- Controlled LED Current Ramp-Up/Down
- High-Efficiency Boost Converter
- Linear Regulator for Sensor Analog Supply
- Output Voltage Programmable from 0.875 V to 3.1 V with 17.8-mV Steps
- Output Current up to 200 mA
- Linear Regulator for IO Supply
- Output Voltage Programmable from 0.875 V to 3.1 V with 17.8-mV Steps
- Output Current up to 50 mA
- Linear Regulator for VCM (Voice Coil Motor) Driver
Power
- Output Voltage Programmable from 0.875 V to 3.1 V with 17.8-mV Steps
- Output Current up to 500 mA
- Linear Regulator for Auxiliary Power
- Output Voltage Programmable from 0.875 V to 3.1 V with 17.8-mV Steps
- Output Current up to 150 mA
- Linear Regulator for Auxiliary Power
- Output Voltage Programmable from 0.875 V to 3.1 V with 17.8-mV Steps
- Output Current up to 50 mA
- Linear Regulator for Sensor IO Supply
- Output Voltage Programmable from 0.875 V to 3.1 V with 17.8-mV Steps
- Output Current up to 150 mA
- Clock Generation
- Programmable PLL
- Crystal Oscillator
- I2C Interface
- 7 GPIOs
- System Reset
- Operating Temperature Range: 0°C to 85°C
- DSBGA with Package Height of 0.625 mm
Description for the TPS68470
The TPS68470 device is an advanced power management unit that powers a Compact Camera Module (CCM), generates the clock for the image sensor, drives a dual LED for Flash and incorporates two LED drivers for general purpose indicators . The TPS68470 is capable of generating all needed power rails in a CCM.
The CORE voltage regulator is a state of the art buck converter which can be used for the image sensor digital supply. An LDO (LDO_ANA) can be used for the image sensor analog supply.
The TPS68470 also has a high efficiency boost converter to support two 1A LED flash drivers. The LED currents are controlled with regulated low side current sources.
The TPS68470 has five other LDOs. Two of them can be used for generic and sensor IO supply voltage generation (LDO_IO and LDO_S_IO). One can be dedicated to the VCM driver supply (LDO_VCM). The remaining two are auxiliary LDOs (LDO_AUX1 and LDO_AUX2).