Home Power management AC/DC switching regulators AC/DC controllers

UCC28781-Q1

ACTIVE

Automotive, high-density, zero-voltage switching (ZVS) flyback controller with integrated SR control

Product details

Topology Flyback Control mode Secondary-side regulation Features Adaptive burst mode, Overvoltage protection, Secondary-side regulated, X-capacitor discharge, Zero voltage switching
Topology Flyback Control mode Secondary-side regulation Features Adaptive burst mode, Overvoltage protection, Secondary-side regulated, X-capacitor discharge, Zero voltage switching
WQFN (RTW) 24 16 mm² 4 x 4
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1, TA: –40°C to 125°C
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C2A
  • Functional Safety Capable
    • Documentation available to aid functional safety system design
  • Switching frequency: > 500 kHz
  • Enables peak efficiency > 93 %
  • Enables < 50 mW stand-by power (basic systems)
  • Adaptive control for zero voltage switching (ZVS) and dead time optimization
  • EMI frequency dithering without trade-offs on transient response or audible noise
  • Programmable adaptive burst mode (ABM) with internal compensation
  • Over-temperature, overvoltage, output short-circuit, overcurrent, over-power, and pin-fault protections
  • Auto-recovery fault-response
  • 4 mm × 4 mm, 24-pin, QFN package
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1, TA: –40°C to 125°C
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C2A
  • Functional Safety Capable
    • Documentation available to aid functional safety system design
  • Switching frequency: > 500 kHz
  • Enables peak efficiency > 93 %
  • Enables < 50 mW stand-by power (basic systems)
  • Adaptive control for zero voltage switching (ZVS) and dead time optimization
  • EMI frequency dithering without trade-offs on transient response or audible noise
  • Programmable adaptive burst mode (ABM) with internal compensation
  • Over-temperature, overvoltage, output short-circuit, overcurrent, over-power, and pin-fault protections
  • Auto-recovery fault-response
  • 4 mm × 4 mm, 24-pin, QFN package

The UCC28781-Q1 is a zero-voltage-switching (ZVS) controller which can be used at very high switching frequencies to minimize the size of the transformer and enable high power density.

With direct synchronous rectifier (SR) control, the controller does not need a separate SR controller, as it can drive the SR FET directly to maximize efficiency and simplify design. (For isolated applications, an isolated gate-driver IC is required.)

Using adaptive dead-time control for ZVS, switching losses and EMI are minimized. This design results in a controller with extremely high conversion efficiency across the entire operating range.

The programmable adaptive burst mode (ABM) gives flexibility to control when the controller enters and exits standby mode to optimize standby power in light and no-load conditions. ABM also helps to reduce ripple and minimize audible noise.

The controller offers multiple protection modes with automatic restart (retry) responses.

The UCC28781-Q1 is a zero-voltage-switching (ZVS) controller which can be used at very high switching frequencies to minimize the size of the transformer and enable high power density.

With direct synchronous rectifier (SR) control, the controller does not need a separate SR controller, as it can drive the SR FET directly to maximize efficiency and simplify design. (For isolated applications, an isolated gate-driver IC is required.)

Using adaptive dead-time control for ZVS, switching losses and EMI are minimized. This design results in a controller with extremely high conversion efficiency across the entire operating range.

The programmable adaptive burst mode (ABM) gives flexibility to control when the controller enters and exits standby mode to optimize standby power in light and no-load conditions. ABM also helps to reduce ripple and minimize audible noise.

The controller offers multiple protection modes with automatic restart (retry) responses.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
UCC28782 ACTIVE High-density flyback controller for active-clamp (ACF) and zero-voltage switching (ZVS) topologies Active clamp flyback controller for higher power density and increased efficiency.
Similar functionality to the compared device
UCC28730-Q1 ACTIVE Zero-power standby PSR flyback controller for automotive Primary side regulated flyback controller with integrated HV startup and ultra-low standby power.
UCC28740-Q1 ACTIVE Automotive ultra low standby, flyback controller with integrated HV startup and optocoupler feedback Secondary side regulated flyback controller with integrated HV startup and lower standby power.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet UCC28781-Q1 Zero-Voltage-Switching Flyback Controller with Dedicated Synchronous Rectifier Gate-Drive datasheet PDF | HTML 24 Feb 2021
White paper Isolated Bias Power Supply Architecture for HEV and EV Traction Inverters PDF | HTML 11 Oct 2023
Functional safety information UCC28781-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML 09 Nov 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC28781EVM-053 — UCC28781-Q1 evaluation module for automotive 500-Vdc input ZVS-flyback power supply applications

UCC28781EMV-053 demonstrates high-efficiency, high-density, high-voltage automotive bias supply with 60-W , 15-V ouput using a zero-voltage-switching flyback (ZVSF) controller. The UCC28781-Q1 drives a primary-side silicon MOSFET directly and drives a secondary-side synchronous rectifier through (...)

User guide: PDF | HTML
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
WQFN (RTW) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos