16-pin (PW) package image

ULN2003V12PWR ACTIVE

20-V, 7-ch NMOS array low-side driver

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (PW) | 16
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,000 | LARGE T&R

Features for the ULN2003V12

  • 7-Channel High Current Sink Drivers
  • Supports Up to 20-V Output Pullup Voltage
  • Low Output VOL of 0.6 V (Typical) With:
    • 100-mA (Typical) Current Sink per Channel at 3.3-V Logic Input(1)
    • 140-mA (Typical) Current Sink per Channel at 5-V Logic Input(1)
  • Compatible to 3.3-V and 5-V Microcontrollers and Logic Interface
  • Internal Free-Wheeling Diodes for Inductive Kick-Back Protection
  • Input Pulldown Resistors Allows Tri-Stating the Input Driver
  • Input RC-Snubber to Eliminate Spurious Operation in Noisy Environment
  • Low Input and Output Leakage Currents
  • ESD Protection Exceeds JESD 22:
    • 2-kV HBM, 500-V CDM

Description for the ULN2003V12

The ULN2003V12 device is a low-power upgrade of TI’s popular ULN2003 family of 7-channel Darlington transistor array. The ULN2003V12 sink driver features 7 low-output impedance drivers that minimize on-chip power dissipation. When driving a typical 12-V relay coil, a ULN2003V12 can dissipate up to 12 times lower power than an equivalent ULN2003A. The ULN2003V12 driver is pin-to-pin compatible with ULN2003 family of devices.

The ULN2003V12 supports 3.3-V to 5-V CMOS logic input interface thus making it compatible to a wide range of microcontrollers and other logic interfaces. The ULN2003V12 also supports other logic input levels, like TTL or 1.8 V. Each output of the ULN2003V12 features an internal free-wheeling diode connected in a common-cathode configuration at the COM pin.

The ULN2003V12 provides flexibility of increasing current sink capability through combining several adjacent channels in parallel. Under typical conditions the ULN2003V12 can support up to 1 A of load current when all 7-channels are connected in parallel.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more