5-pin (DBV) package image

TLV840MADL22DBVRQ1 ACTIVE

Automotive low-voltage supervisor with adjustable-reset time delay and manual reset

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Quality information

Rating Automotive
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
Package | Pins SOT-23 (DBV) | 5
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TLV840-Q1

Qualified for automotive applications:

  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C7B

Designed for high performance:

  • Nano supply current : 120 nA (Typ)
  • High accuracy: ±0.5% (Typ)
  • Built-in hysteresis (VHYS): 5% (Typ)
  • Fixed threshold voltage (VIT-): 0.8 V to 5.4 V

Designed for a wide range of applications:

  • Operating voltage range : 0.7 V to 6 V
  • Fixed (VIT-) voltage: 0.8 V to 5.4 V in 0.1 V steps
  • Programmable reset time delay (tD)
    • Min time delay: 40 µs (typ) without capacitor
  • Active-low manual reset (MR)

Multiple output topologies / Package type:

  • Four output topologies (RESET / RESET):
    • TLV840MADL-Q1: open-drain, active-low
    • TLV840MAPL-Q1: push-pull, active-low
    • TLV840MADH-Q1: open-drain, active-high
    • TLV840MAPH-Q1: push-pull, active-high
  • Package: SOT23-5 (DBV)

Description for the TLV840-Q1

The TLV840-Q1 device is a voltage supervisor or reset IC that can operate at wide input voltage levels from 0.7 V to 6 V while maintaining very low quiescent current across the whole VDD and temperature range. TLV840-Q1 offers the best combination of low power consumption, high accuracy and low propagation delay (tp_HL= 30 µs typical).

Reset output signal is asserted when the voltage at VDD drops below the negative voltage threshold (VIT-). Reset signal is cleared when VDD rise above VIT- plus hysteresis (VHYS) and the reset time delay (tD) expires. Reset time delay can be programmed by connecting a capacitor between the CT pin and ground. For a minimum reset delay time the CT pin can be left floating. The TLV840-Q1, with its manual reset pin (MR), offers program flexibility by forcing the system into a hard reset when the pin is asserted.

Additional features: Low power-on reset voltage (VPOR), built-in glitch immunity protection for VDD, built-in hysteresis, low open-drain output leakage current (Ilkg(OD)). TLV840-Q1 is a perfect voltage monitoring solution for automotive applications and battery-powered / low-power applications.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more