text.skipToContent text.skipToNavigation

TPS54JB20RWWR ACTIVE

2.7-V to 16-V input, 20-A synchronous buck converter with remote sense and latch-off current limit

US ECCN: EAR99 US/Local Export Classification Number

Inventory:

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
VQFN-HR (RWW) | 21 3,000 | LARGE T&R -40 to 125
Package | Pins VQFN-HR (RWW) | 21
Package qty | Carrier: 3,000 | LARGE T&R
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the TPS54JB20

  • 4-V to 16-V input range up to 20-A without external bias
  • 2.7-V to 16-V input range up to 20-A with external bias ranging from 3.13-V to 3.6-V
  • Output voltage range: 0.9-V to 5.5-V
  • Integrated 7.7-mΩ and 2.4-mΩ MOSFETs support 20-A continuous output current
  • D-CAP3™ with ultra fast load-step response
  • Supports all ceramic output capacitors
  • Differential remote sense with 0.9-V ±1% VREF for –40°C to +125°C junction temperature
  • Auto-skip Eco-mode™ for high light-load efficiency
  • Programmable current limit with RTRIP
  • Pin-selectable switching frequency: 600-kHz, 800-kHz, 1-MHz
  • Differential remote sense for high output accuracy
  • Programmable soft-start time
  • External reference input for tracking
  • Prebiased start-up capability
  • Open-drain power-good output
  • Latch-off for OC, UV, and OV faults
  • 4-mm × 3-mm, 21-pin QFN package
  • Pin compatible with 12-A TPS54JA20
  • Fully RoHS compliant without exemption

Description for the TPS54JB20

The TPS54JB20 device is a small high-efficiency synchronous buck converter with an adaptive on-time D-CAP3 control mode. Since external compensation is not required, the device is easy to use and requires few external components. The device is well-suited for space-constrained data center applications.

The TPS54JB20 device has differential remote sense, high-performance integrated MOSFETs, and an accurate ±1%, 0.9-V reference over the full operating junction temperature range. The device features fast load-transient response, accurate load regulation and line regulation, Skip-mode or FCCM operation, and programmable soft-start.

The TPS54JB20 device is a lead-free device. It is fully RoHS compliant without exemption.

Pricing


Qty Price (USD)
1-99 5.023
100-249 4.095
250-999 3.219
1,000+ 2.73