SPRUJ53 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
Each filter element can be configured to filter one or two dedicated Message IDs (Standard Filter Type SFT =01/Extended Filter Type EFT =01). To filter only one specific Message ID, the filter element has to be configured with SFID1 = SFID2 respectively EFID1 = EFID2. For more information, see Section 27.5.16.5 and Section 27.5.16.6.