SPRUJ53 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
The NMI watchdog counter behaves as follows under debug conditions:
CPU Suspended | When the CPU is suspended, the NMI watchdog counter is suspended. |
Run-Free Mode | When the CPU is placed in run-free mode, the NMI watchdog counter resumes operation as normal. |
Real-Time Single-Step Mode | When the CPU is in real-time single-step mode, the NMI watchdog counter is suspended. The counter remains suspended even within real-time interrupts. |
Real-Time Run-Free Mode | When the CPU is in real-time run-free mode, the NMI watchdog counter operates as normal. |