SPRUJ53 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
The action-qualifier (AQ) module section discussed how the AQ module can generate the required dead band by having full control over edge placement using both the CMPA and CMPB resources of the ePWM module. However, if the more classical edge delay-based dead band with polarity control is required, then the dead-band submodule described here must be used.
The key functions of the dead-band module are: