SPRUJ53 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
The CLB Input X-BAR is architecturally identical to the Input X-BAR. The only difference is the destination for each INPUTx. The destination for each INPUTx is only the CLB Tiles as shown in Table 10-2. This allows for GPIOs to be accessed by the CLB tiles without using the combination of Input X-BAR and CLB X-BAR.
Input | CLB | EPWM XBAR | DCCx |
---|---|---|---|
CLBINPUTXBAR1 | Yes | ||
CLBINPUTXBAR2 | Yes | ||
CLBINPUTXBAR3 | Yes | ||
CLBINPUTXBAR4 | Yes | ||
CLBINPUTXBAR5 | Yes | ||
CLBINPUTXBAR6 | Yes | ||
CLBINPUTXBAR7 | Yes | Yes | |
CLBINPUTXBAR8 | Yes | Yes | |
CLBINPUTXBAR9 | Yes | Yes | |
CLBINPUTXBAR10 | Yes | Yes | |
CLBINPUTXBAR11 | Yes | Yes | CLK1 |
CLBINPUTXBAR12 | Yes | Yes | CLK1 |
CLBINPUTXBAR13 | Yes | Yes | |
CLBINPUTXBAR14 | Yes | Yes | |
CLBINPUTXBAR15 | Yes | ||
CLBINPUTXBAR16 | Yes |