SPRUJ53 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
The needs of the application are what ultimately determine the clock configuration. Specific concerns such as application performance, power consumption, total system cost, and EMC are beyond the scope of this document, but can provide answers to the following questions:
If CAN is required, an external clock source with a precise frequency must be used as a reference clock;.otherwise, use only INTOSC2 and avoid the need for more external components.