SPRUJ53 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
Bit Field Name | DriverLib Name | Base Address | CPU1 | CPU1.DMA | CPU1.CLA1 | Pipeline Protected | |
---|---|---|---|---|---|---|---|
Instance | Structure | ||||||
Cla1onlyRegs | CLA_ONLY_REGS | CLA1_ONLY_BASE | 0x0000_0C00 | - | - | YES | - |
Cla1SoftintRegs | CLA_SOFTINT_REGS | CLA1_SOFTINT_BASE | 0x0000_0CE0 | - | - | YES | - |
Cla1Regs | CLA_REGS | CLA1_BASE | 0x0000_1400 | YES | - | - | - |